SLASEK2A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
Status information data (SID) is 132 bits long and contains device status information and LED fault information. Table 22 describes the bit mapping when SID data loads into the common shift register.
Bits 287–240 are the LED-open information for the output channels, bits 203–144 are the LED-short information for the output channels, bits 239-216 are the adjacent-pin-short information for the output channels, bits 215–206 are the error status registers, bits 205–204 are the negate bits, and other bits are reserved registers.
After power on, all error status registers are set to 0. If any one of the error-status-register flags (bits 215–206) asserts, the registers latch the faults until a reset error command is executed to clear the faults. But the LOD_LSD data continues to update every PWM cycle.
| BITS OF COMMON SHIFT REGISTER | DESCRIPTION |
|---|---|
| 287–280 | LOD2 data for OUTB7–OUTB0 |
| 279–272 | LOD2 data for OUTG7–OUTG0 |
| 271–264 | LOD2 data for OUTR7–OUTR0 |
| 263–256 | LOD1 data for OUTB7–OUTB0 |
| 255–248 | LOD1 data for OUTG7–OUTG0 |
| 247–240 | LOD1 data for OUTR7–OUTR0 |
| 239–232 | APS data for OUTB7–OUTB0 |
| 231–224 | APS data for OUTG7–OUTG0 |
| 223–216 | APS data for OUTR7–OUTR0 |
| 215 | Thermal error flag (TEF). 0b = Normal temperature condition, 1b = High temperature condition. |
| 214 | Pre-thermal warning (PTW). 0b = No pre-thermal warning, 1b = Pre-thermal threshold triggered. |
| 213–211 | Adjacent-pin-short check result (APS_FLAG). 011b: Pass, 110b: Fail |
| 210 | IREF resistor-short flag (ISF). 0b = IREF resistor is not shorted, 1b = IREF resistor short detected. |
| 209 | IREF resistor-open flag (IOF). 0b = IREF resistor is not open, 1b = IREF resistor open detected. |
| 208–206 | LOD-LSD detection circuit self-test result (LOD_LSD_FLAG). 011b: Pass, 110b: Fail |
| 205 | Negate bit for LOD1-LSD1 register (NEG1) |
| 204 | Negate bit for LOD2-LSD2 register (NEG2) |
| 203–192 | Reserved |
| 191–184 | LSD2 data for OUTB7–OUTB0 |
| 183–176 | LSD2 data for OUTG7–OUTG0 |
| 175–168 | LSD2 data for OUTR7–OUTR0 |
| 167– 160 | LSD1 data for OUTB7–OUTB0 |
| 159–152 | LSD1 data for OUTG7–OUTG0 |
| 151–144 | LSD1 data for OUTR7–OUTR0 |
| 143–0 | Reserved |