SLVSFI5A October 2020 – December 2020 TLC6C5748-Q1
PRODUCTION DATA
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC input voltage range | 3.0 V to 5.5 V |
LED lamp (VLED) input voltage range | Maximum LED forward voltage (VF) + 0.3 V (knee voltage) |
SIN, SCLK, LAT, and GSCLK voltage range | Low level = GND, High level = VCC |