SLVSFI5A October 2020 – December 2020 TLC6C5748-Q1
PRODUCTION DATA
The status information data (SID) contains the status of the LED open detection (LOD), LED short detection (LSD) and thermal shutdown faults(TSD). When the MSB of the common shift register is set to 0 and the RFRESH bit in the control data latch is 0, the SID are loaded to the common shift register at the LAT falling edge after the data in the common shift register are loaded to the grayscale data latch. If the common shift register MSB is 1, the SID are not loaded to the common shift register.
When the MSB of the common shift register is set to 0 and the RFRESH bit in the control data latch is 1, the SID are loaded to the common shift register at the GS counter 0000h just after LAT when the GS data are input. If the common shift register MSB is 1, the SID are not loaded to the common shift register. When the RFRESH bit is 1, the SCLK rising edge must be input with a low-level LAT signal after 65,538 GSCLKs (or more) are input from the LAT rising signal input.
After being loaded into the common shift register, new SID data cannot be loaded until at least one new bit of data is written into the common shift register. To recheck SID without changing the GS data, reprogram the common shift register with the same data currently programmed into the GS latch. When LAT goes high, the GS data do not change, but new SID data are loaded into the common shift register. LOD and LSD are shifted out of SOUT with each SCLK rising edge. The SID load configuration is shown in Figure 8-4 and Table 8-6.
COMMON SHIFT REGISTER BIT NUMBER | LOADED SID | COMMON SHIFT REGISTER BIT NUMBER | LOADED SID |
---|---|---|---|
671-0 | No data loaded | 720 | OUTR0 LOD data |
672 | OUTR0 LSD data (0 = No error, 1 = Error) | 721 | OUTG0 LOD data |
673 | OUTG0 LSD data | 722 | OUTB0 LOD data |
674 | OUTB0 LSD data | 723 | OUTR1 LOD data |
675 | OUTR1 LSD data | 724 | OUTG1 LOD data |
676 | OUTG1 LSD data | 725 | OUTB1 LOD data |
677 | OUTB1 LSD data | 726 | OUTR2 LOD data |
678 | OUTR2 LSD data | 727 | OUTG2 LOD data |
679 | OUTG2 LSD data | 728 | OUTB2 LOD data |
680 | OUTB2 LSD data | 729 | OUTR3 LOD data |
681 | OUTR3 LSD data | 730 | OUTG3 LOD data |
682 | OUTG3 LSD data | 731 | OUTB3 LOD data |
683 | OUTB3 LSD data | 732 | OUTR4 LOD data |
684 | OUTR4 LSD data | 733 | OUTG4 LOD data |
685 | OUTG4 LSD data | 734 | OUTB4 LOD data |
686 | OUTB4 LSD data | 735 | OUTR5 LOD data |
687 | OUTR5 LSD data | 736 | OUTG5 LOD data |
688 | OUTG5 LSD data | 737 | OUTB5 LOD data |
689 | OUTB5 LSD data | 738 | OUTR6 LOD data |
690 | OUTR6 LSD data | 739 | OUTG6 LOD data |
691 | OUTG6 LSD data | 740 | OUTB6 LOD data |
692 | OUTB6 LSD data | 741 | OUTR7 LOD data |
693 | OUTR7 LSD data | 742 | OUTG7 LOD data |
694 | OUTG7 LSD data | 743 | OUTB7 LOD data |
695 | OUTB7 LSD data | 744 | OUTR8 LOD data |
696 | OUTR8 LSD data | 745 | OUTG8 LOD data |
697 | OUTG8 LSD data | 746 | OUTB8 LOD data |
698 | OUTB8 LSD data | 747 | OUTR9 LOD data |
699 | OUTR9 LSD data | 748 | OUTG9 LOD data |
700 | OUTG9 LSD data | 749 | OUTB9 LOD data |
701 | OUTB9 LSD data | 750 | OUTR10 LOD data |
702 | OUTR10 LSD data | 751 | OUTG10 LOD data |
703 | OUTG10 LSD data | 752 | OUTB10 LOD data |
704 | OUTB10 LSD data | 753 | OUTR11 LOD data |
705 | OUTR11 LSD data | 754 | OUTG11 LOD data |
706 | OUTG11 LSD data | 755 | OUTB11 LOD data |
707 | OUTB11 LSD data | 756 | OUTR12 LOD data |
708 | OUTR12 LSD data | 757 | OUTG12 LOD data |
709 | OUTG12 LSD data | 758 | OUTB12 LOD data |
710 | OUTB12 LSD data | 759 | OUTR13 LOD data |
711 | OUTR13 LSD data | 760 | OUTG13 LOD data |
712 | OUTG13 LSD data | 761 | OUTB13 LOD data |
713 | OUTB13 LSD data | 762 | OUTR14 LOD data |
714 | OUTR14 LSD data | 763 | OUTG14 LOD data |
715 | OUTG14 LSD data | 764 | OUTB14 LOD data |
716 | OUTB14 LSD data | 765 | OUTR15 LOD data |
717 | OUTR15 LSD data | 766 | OUTG15 LOD data |
718 | OUTG15 LSD data | 767 | OUTB15 LOD data |
719 | OUTB15 LSD data | 768 | No data loaded |