SLASEJ5B October 2017 – January 2020 TLC6C5816-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V |
VI | Logic input voltage, CLR, EN, G1, G2, RCK, SER IN, SRCK | –0.3 | 6 | V |
VO | Logic output voltage, SER OUT | –0.3 | VCC + 0.3 | V |
VDS | Power DMOS drain-source voltage, DRAIN0–DRAIN15 | –0.3 | 45 | V |
VERR | Error output voltage, ERR | –0.3 | 6 | V |
IO | Channel output current | 50 | mA | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 165 | °C |