SLASEJ5B October 2017 – January 2020 TLC6C5816-Q1
PRODUCTION DATA.
Here are the design requirements for the system. The device is powered by 3.3-V voltage. The LED supply is an automotive battery, 12 V typical. Target LED current is 10 mA typical.
Parameter | Value |
---|---|
VCC | 3.3 V |
VBATTERY | 12 V typical |
ILED | 10 mA typical |