SLASEJ5B October 2017 – January 2020 TLC6C5816-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLR | 13 | I | Shift register clear, active-low. CLR low level clears all the storage registers in the device, shift registers work normally. CLR high level makes both storage registers and shift registers work normally. |
DRAIN0 | 4 | O | Channel 0 open drain-output |
DRAIN1/DIAG0 | 5 | I/O | Channel 1 open-drain output or diagnostics input 0 |
DRAIN2 | 6 | O | Channel 2 open drain output |
DRAIN3/DIAG2 | 7 | I/O | Channel 3 open-drain output or diagnostics input 2 |
DRAIN4 | 8 | O | Channel 4 open drain output |
DRAIN5/DIAG4 | 9 | I/O | Channel 5 open-drain output or diagnostics input 4 |
DRAIN6 | 10 | O | Channel 6 open-drain output |
DRAIN7/DIAG6 | 11 | I/O | Channel 7 open-drain output or diagnostics input 6 |
DRAIN8 | 18 | O | Channel 8 open-drain output |
DRAIN9/DIAG8 | 19 | I/O | Channel 9 open-drain output or diagnostics input 8 |
DRAIN10 | 20 | O | Channel 10 open-drain output |
DRAIN11/DIAG10 | 21 | I/O | Channel 11 open-drain output or diagnostics input 10 |
DRAIN12 | 22 | O | Channel 12 open-drain output |
DRAIN13/DIAG12 | 23 | I/O | Channel 13 open-drain output or diagnostics input 12 |
DRAIN14 | 24 | O | Channel 14 open-drain output |
DRAIN15/DIAG14 | 25 | I/O | Channel 15 open-drain output or diagnostics input 14 |
EN | 14 | I | Device enable, active-low. EN high level shuts down the device, all the registers reset, and the device enters standby mode. EN low level enables the device, all functions work normally. |
ERR | 27 | O | Open-drain error feedback |
G1 | 2 | I | Channel enable, controls DRAIN0–DRAIN7 outputs, active-low |
G2 | 3 | I | Channel enable, controls DRAIN8–DRAIN15 outputs, active-low |
NC | 26 | NC | No intenal connection |
RCK | 16 | I | Serial data latch. The data in each shift register transfers to a storage register at the rising edge of RCK. Meanwhile, the status bit is loaded to the shift register. |
SER IN | 12 | I | Serial data input. Data on SER IN loads into the shift register on each rising edge of SRCK. |
SER OUT | 15 | O | Serial data output. The purpose of this pin is to cascade several devices on the serial bus. |
SRCK | 17 | I | Serial clock input. On each rising SRCK edge, data transfers from SER IN to the internal serial shift registers. |
VCC | 1 | P | Power supply pin for the device. Add a 0.1-μF ceramic capacitor near the pin. |
GND | 28 | G | Power ground, the ground reference pin for the device. This pin must connect to the ground plane on the PCB. |
Thermal pad | — | — | Connect to polygon pour to optimize thermal performance |