SLIS141C December 2012 – July 2016 TLC6C5912-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TLC6C5912-Q1 device is a serial-in, parallel-out, power logic 8-bit shift register with low-side open-drain DMOS output rating of 40 V and 50-mA continuous sink-current capabilities when VCC= 5 V. The device is designed to drive resistive loads and is particularly well-suited as an interface between a microcontroller and LEDs or lamps. The device also provides up to 2000 V of ESD protection when tested using the human body model and 200 V when using the machine model.
Figure 13 shows a typical cascade application circuit with two TLC6C5912-Q1 chips configured to cascade topology. The MCU generates all the input signals.
Table 1 lists the parameters for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vbattery | 9 to 40 V |
VCC_1 | 3.3 V |
I(D0), I(D1), I(D2), I(D3) , I(D4), I(D5), I(D6), I(D7), I(D8), I(D9), I(D10), I(D11) | 30 mA |
VCC_2 | 5 V |
I(D12), I(D13), I(D14), I(D15) , I(D16), I(D17), I(D18), I(D19), I(D20), I(D21), I(D122), I(D23) | 50 mA |
To begin the design process, the designer must decide on a few parameters:
After determining the parameters, calculate the resistor in series with LED using Equation 1.