SLVS647I August 2006 – November 2014 TLE4275-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range(2) | IN | –42 | 45 | V |
DELAY | –0.3 | 7 | |||
VO | Output voltage range | OUT | –1 | 16 | V |
RESET | –0.3 | 25 | |||
II | Input current | DELAY | ±2 | mA | |
IO | Output current | RESET | ±5 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | 6000 | V | |
Machine model (MM)(3) | 400 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage | 5.5 | 42 | V |
TJ | Junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TLE4275-Q1 | UNIT | |||
---|---|---|---|---|---|
KTT | KVU | PWP | |||
5 PINS | 5 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 32.8 | 40.3 | 39.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.0 | 31.8 | 22.7 | |
RθJB | Junction-to-board thermal resistance | 5.3 | 17.2 | 19.1 | |
ψJT | Junction-to-top characterization parameter | 6.3 | 2.8 | 0.6 | |
ψJB | Junction-to-board characterization parameter | 5.4 | 17.1 | 18.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.8 | 0.7 | 1.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | IO = 5 mA to 400 mA, VI = 6 V to 28 V | 4.9 | 5 | 5.1 | V | |
IO = 5 mA to 200 mA, VI = 6 V to 40 V | 4.9 | 5 | 5.1 | ||||
IO | Output current limit | 450 | 700 | 950 | mA | ||
Iq | Current consumption, Iq = II − IO | IO = 1 mA | TJ = 25°C | 150 | 200 | μA | |
TJ ≤ 85°C | 150 | 220 | |||||
IO = 250 mA | 5 | 10 | mA | ||||
IO = 400 mA | 12 | 22 | |||||
VDO | Dropout voltage(1) | IO = 300 mA, Vdo = VI − VO | 250 | 500 | mV | ||
Load regulation | IO = 5 mA to 400 mA | 15 | 30 | mV | |||
Line regulation | ΔVI = 8 V to 32 V, IO = 5 mA | –15 | 5 | 15 | mV | ||
PSRR | Power-supply ripple rejection | fr = 100 Hz, Vr = 0.5 Vpp | 60 | dB | |||
Temperature output-voltage drift | 0.5 | mV/K | |||||
VO,rt | RESET switching threshold | 4.5 | 4.65 | 4.8 | V | ||
VROL | RESET output low voltage | Rext ≥ 5 kΩ, VO > 1 V | 0.2 | 0.4 | V | ||
IROH | RESET output leakage current | VROH = 5 V | 0 | 10 | μA | ||
ID,c | RESET charging current | VD = 1 V | 3 | 5.5 | 9 | μA | |
VDU | RESET upper timing threshold | 1.5 | 1.8 | 2.2 | V | ||
VDRL | RESET lower timing threshold | 0.2 | 0.4 | 0.7 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
trd | RESET delay time | CD = 47 nF | 10 | 16 | 22 | ms |
trr | RESET reaction time | CD = 47 nF | 0.5 | 2 | µs |
VI = 6 V |
VI = 13.5 V |
TJ = 25°C |
VI = 13.5 V |
VI = 13.5 V | Load = 200 mA | COUT = 22 µF |
VI = 28 V |
VI = 13.5 V |
VI = 13.5 V | VD = 1 V |
VI = 13.5 V | Load = 1 mA | COUT = 22 µF |
VI = 13.5 V | Load = 400 mA | COUT = 22 µF |