SLLSF62B December 2020 – April 2022 TLIN1021A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply Voltage | 4.5 | 36 | V | |
VLIN | LIN Bus input voltage | 0 | 36 | V | |
VLOGIC | Logic Pin Voltage | 0 | 5.25 | V | |
TJ | Operating virtual junction temperature range | -40 | 150 | °C | |
TSDR | Thermal shutdown rising | 160 | °C | ||
TSDF | Thermal shutdown falling | 150 | °C | ||
TSD(HYS) | Thermal shutdown hysteresis | 10 | °C |