Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLIN1022A-Q1 Dual Local Interconnect Network (LIN) Transceiver with Dominant State Timeout
1 Features
- AEC-Q100 (grade 1) qualified for automotive applications
- Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A
and ISO/DIS 17987–4 electrical physical layer (EPL) specification
- Conforms to SAE J2602-1 LIN network for vehicle
applications
- Functional Safety-Capable
- Supports 12-V battery applications
- LIN transmit data rate up to 20 kbps
- LIN receive data rate up to 100 kbps
- Wide operational supply voltage range from 4 V to 36 V
- Sleep mode: ultra-low current consumption allows wake-up event from:
- LIN bus
- Local wake up through EN
- Power up and power down glitch-free operation on
LIN bus and RXD output
- Protection features:
- ±45 V LIN bus fault
tolerant
- Undervoltage protection on VSUP
- TXD Dominant time out protection (DTO)
- Thermal shutdown protection
- Unpowered node or ground disconnection failsafe at system level.
- Available in SOIC (14) package and leadless VSON (14) package with wettable
flanks