SLLSFK9 June 2021 TLIN1022A-Q1
PRODUCTION DATA
Symbol | Parameter | MIN | MAX | UNIT |
---|---|---|---|---|
VSUP | Supply voltage range (ISO/DIS 17987) | –0.3 | 45 | V |
VLIN | LIN bus input voltage (ISO/DIS 17987) | –45 | 45 | V |
VLOGIC | Logic pin voltage (RXD, TXD, EN) | –0.3 | 6 | V |
IO | Logic pin output current | 8 | mA | |
TJ | Junction temperature range | –55 | 150 | °C |