SLLSFK9 June 2021 TLIN1022A-Q1
PRODUCTION DATA
ESD Ratings | VALUE | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM) classification level 3A: TXD, RXD, EN Pins, per AEC Q100-002(1) |
±4000 | V | |
Human body model (HBM) classification level 3B: LIN and VSUP
Pin with respect to ground |
±8000 | ||||
Charged device model (CDM) classification level C5, per AEC Q100-011 |
All pins | ±1500 |