SLLSEX4B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
The VCC pin is the regulated output based on the required voltage. The regulated voltage accuracy is ± 2%. The output is current limited. In the event that the regulator drops out of regulation, the output tracks the input minus a drop based on the load current. When the input voltage drops below the UVSUP threshold, the regulator shuts down until the input voltage returns above the UVSUPR level. The device monitors situations where VCC may drop below the UVCC level thus causing the nRST pin to be pulled low.