SLLSFK8A December 2020 – April 2022 TLIN1029A-Q1
PRODUCTION DATA
ESD and Surge Protection Ratings | VALUE | UNIT | ||
---|---|---|---|---|
V(ESD) | Electrostatic discharge, LIN, VSUP to GND(1) | IEC 62228-2 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF |
±8000 | V |
VTRAN | ISO 7637-2 and IEC 62228-2 per IEC 62215-3 transients according to IBEE LIN EMC test specifications(2) (LIN , VSUP to GND ) | Pulse 1 | –100 | V |
Pulse 2 | 75 | V | ||
Pulse 3a | –150 | V | ||
Pulse 3b | 100 | V |