Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLIN1039-Q1 Local Interconnect Network (LIN) Transceiver with Dominant State Timeout
1 Features
- AEC-Q100 (Grade 1) Qualified for automotive applications
- Compliant to LIN 2.0, LIN 2.1,
LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 electrical physical layer (EPL)
specification
- Compliant to SAE J2602-1 LIN network for vehicle
applications
- Functional safety-capable
- Supports 12-V applications
- Wide operational supply voltage range from 4.5 V to 36 V
- LIN transmit data rate up to 20 kbps
- LIN receive data rate up to 100
kbps
- Sleep mode: ultra-low current consumption allows wake-up event
from:
- LIN bus
- Local wake up through EN
- Integrated 45 kΩ LIN pull-up resistor
- Power-up/down glitch-free
operation on LIN bus and RXD output
- Protection features:
- ±45 V LIN bus fault
tolerant
- Under voltage protection
on VSUP
- TXD Dominant time out
protection (DTO)
- Thermal shutdown protection
- Unpowered node or ground disconnection failsafe at
system level
- Junction temperatures from -40°C to 150°C
- Available in small footprint SOT-23 package