SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
The default configuration for the LIMP pin is used for the limp home function. When in the LIMP configuration, the pin is connected to external circuitry for a limp home function due to various fault conditions explained in the device functional mode sections. The LIMP pin can be configured as other functions in SPI control mode, but only performs the limp home function in pin control mode.