SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
In SPI control, registers 8’h13 through 8’h16 control the watchdog function. The device watchdog can be set as a timeout watchdog or window watchdog by setting 8’h13[7:6] to the method of choice. The timer is based upon register 8’h13[5:4] WD prescaler and register 8’h14[7:5] WD timer and is in ms. See Table 8-3 for the achievable times.