SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
There are internal pull ups and pull downs on critical terminals to place the device into known states if the terminal floats. See Table 8-2 for details on terminal bias conditions.
Pin | Pull-up or Pull-down | Typical Value | Comment |
---|---|---|---|
TXD | Pull-up | 350 kΩ | |
WDT/CLK | Pull-up | 240 kΩ | When device configured for SPI control, CLK |
WDI/SDI | Pull-up | 240 kΩ | |
PIN/nCS | Pull-up | 240 kΩ | When device configure for SPI control, nCS |
DIV_ON | Pull-down | 370 kΩ | |
LIN | Pull-up | 45 kΩ | |
EN/nINT | Pull-down | 350 kΩ | |
HSSC/FSO | Pull-down | 350 kΩ | |
nRST | Pull-up | 45 kΩ |