SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
PCB design should start with design of the protection and filtering circuitry because ESD and EFT have a wide frequency bandwidth from approximately 3 MHz to 3 GHz. High frequency layout techniques must be applied during PCB design. Placement at the connector also prevents these noisy events from propagating further into the PCB and system.