SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
The receiver characteristic thresholds are ratiometric with the device supply pin according to the LIN specification.
The receiver is capable of receiving higher data rates (>100 kbps) than supported by LIN or SAEJ2602 specifications. This allows the TLIN1431x-Q1 to be used for high speed downloads at the end-of-line production or other applications. The actual data rate achievable depends on system time constants (bus capacitance and pull-up resistance) and driver characteristics used in the system. In fast mode the receiver can support 200 kbps.