SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
This input pin is used to select the device for a SPI transaction. The pin is active low, so while nCS is high the SPI Data Output (SDO) pin of the device is high impedance allowing an SPI bus to be designed. When nCS is low, the SDO driver is activated and communication may be started. The nCS pin is held low for a SPI transaction.