SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
It is possible to add an external CAN transceiver or general purpose CAN SBC. For a simple CAN transceiver, the 5 V VCC from the TLIN14315-Q1 can power the external transceiver. When the TLIN14315-Q1 enters sleep mode the LDO is turned off which turns off the 5 V to the transceiver. There are other instances that this can take place depending upon various fault conditions like thermal shut down. Using the 3.3 V version of the device can power a 3.3 V CAN transceiver. If an external general purpose SBC is used, VCC can be used to power up other components as the SBC will also receive its input power from VSUP. The FSO pin when configured as a general-purpose output pin is used as the STB/nSTB/S control pin in order to control the mode of the external CAN transceiver or SBC.