SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
DEVICE_ID_y is shown in Figure 8-55 and described in Table 8-11.
Return to Summary Table.
Device Part Number
Offset = 0h + y; where y = 0h to 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE_ID | |||||||
R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DEVICE_ID | R | 0b | The DEVICE_ID[1:8] registers determine the part number of the device. The reset values and value of each DEVICE_ID register are listed for the corresponding register address Address 00h = 54h = T Address 01h = 4Ch = L Address 02h = 49h = I Address 03h = 31h = 1 Address 04h = 34h = 4 Address 05h = 33h = 3 Address 06h = 31h = 1 Address 07h = 33h = 3 for 3.3 V LDO Address 07h = 35h = 5 for 5 V LDO |