SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
TIMER2_CONFIG is shown in Figure 8-82 and described in Table 8-38
Return to Summary Table.
Sets timer 2 period and on time. Careful selection is important as selecting a 200ms on width and a 10ms period is not possible.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TIMER2_ON_WIDTH | TIMER2_RSVD | TIMER2_PERIOD | |||||
R/W-0h | R-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | TIMER2_ON_WIDTH | R/W | 0b | Sets the high side switch on time (ms) for timer 2 0000b = Off (HSS is high impedance) 0001b = 0.1 0010b = 0.3 0011b = 0.5 0100b = 1 0101b = 10 0110b = 20 0111b = 30 1000b = 40 1001b = 50 1010b = 60 1011b = 80 1100b = 100 1101b = 150 1110b = 200 1111b = On (HSS is on 100%) Note: NOTE: tWK_CYC which is set by tWK_CYC_SET works with these times to determine if a state change has taken place on the WAKE pin. When tWK_CYC is set at 65 µs the 100 µs on width time cannot be used. |
3 | TIMER2_RSVD | R | 0b | Reserved |
2-0 | TIMER2_PERIOD | R/W | 0b | Sets the timer period (ms) for timer 2 000b = 10 001b = 20 010b = 50 011b = 100 100b = 200 101b = 500 110b = 1000 111b = 2000 |