SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 5.5 | 28 | V | |
VBAT | Supply voltage | 5.5 | 28 | V | |
VLIN | LIN bus input voltage | 0 | 28 | V | |
VLOGIC5 | Logic pin voltage | 0 | 5.25 | V | |
VLOGIC33 | Logic pin voltage | 0 | 3.465 | V | |
IOH(DO) | Digital terminal HIGH level output current | -2 | mA | ||
IOL(DO) | Digital terminal LOW level output current | 2 | mA | ||
IO(LIMP) | LIMP output current when configured as LIMP | 1 | mA | ||
IO(HSS) | High side switch output current; LIMP output current when configured as high side switch | 100 | mA | ||
IO(INH) | Inhibit output current | 6 | mA | ||
C(VSUP) | VSUP supply capacitance | 100 | nF | ||
C(VCC) | VCC supply capacitance; no load to full load | 10 | µF | ||
ESRCO | Output ESR capacitance requirements | 0.001 | 2 | Ω | |
Δt/ΔV | Input transition rise and fall rate (WDI, WDT, WDR) | 100 | ns/V | ||
TJ | Operating junction temperature range | –40 | 150 | °C |