SLLSFE4A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
VBAT | VBAT sense pin voltage | 470 Ω series resistor with 100nF cap to ground | 5.5 | 28 | V | |
IBAT | VBAT sense pin current | 470 Ω series resistor with 100nF cap to ground with DIV_ON high, VBAT = 5.5 V to 28 V | 220 | µA | ||
IBATREV | VBAT sense pin reverse current | 470 Ω series resistor with 100nF cap to ground with DIV_ON high VBAT = –24 V | –1 | mA | ||
VSUP | Operational supply voltage (ISO/DIS 17987 Param 10) | Device is operational beyond the LIN defined nominal supply voltage range | 5.5 | 36 | V | |
VSUP | Nominal supply voltage (ISO/DIS 17987 Param 10): | Normal(2) and Standby Modes | 5.5 | 28 | V | |
Sleep Mode | 5.5 | 28 | V | |||
UVSUPR | Under voltage VSUP threshold | Ramp Up | 4.7 | 5.3 | V | |
UVSUPF | Under voltage VSUP threshold | Ramp Down | 4 | 4.6 | V | |
UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.70 | V | |||
VnPORR | VSUP power on reset release rising threshold | Ramp Up | 3.5 | 4.2 | V | |
VnPORF | VSUP power on reset falling threshold | Ramp down | 1.9 | 2.9 | V | |
ISUP | Transceiver and LDO supply current | Transceiver normal mode dominant plus LDO output; where LDO load current is 125 mA | 135 | mA | ||
ISUPTRXDOM | Supply current | Normal Mode: EN = VCC (Pin control mode otherwise SPI enabled), bus dominant: total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF, LDO = no load | 2.3 | 5.2 | mA | |
Standby Mode: EN = 0 V (Pin control mode otherwise SPI disabled), bus dominant: total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF, LDO = no load | 1 | 1.9 | mA | |||
ISUPTRXREC | Normal mode recessive supply current | Normal Mode: EN = VCC, Bus recessive: LIN = VSUP, LDO = no load |
0.9 | 1.3 | mA | |
ISUPTRXREC | Standby mode recessive supply current | Standby Mode: EN = 0 V (Pin control mode otherwise SPI disabled), LIN = recessive = VSUP, LDO = no load | 210 | 350 | µA | |
ISUPTRXSLP | Sleep mode supply current | 5.5 V < VSUP ≤ 14 V, LIN = VSUP, WAKE = GND, EN = 0 V (Pin control mode otherwise SPI disabled), TXD and RXD floating, LDO = no load | 20 | 32 | µA | |
14 V < VSUP ≤ 28 V, LIN = VSUP, WAKE = GND, EN = 0 V (Pin control mode otherwise SPI disabled), TXD and RXD floating, LDO = no load | 25 | 36 | µA | |||
ISUPHSS | High side switch current - no load | Additional standby mode current from high side switch, no load. | 110 | µA | ||
ISUPWKRQ_INH | WKRQ/INH current due to pull-down | Additional standby mode current due to the pull-down resister on the WKRQ/INH pin to determine pin function, 100 kΩ for WKRQ or 1 MΩ for INH. | 95 | µA | ||
Regulated Output VCC | ||||||
VCC | Regulated output | VSUP = 5.5 to 28 V, ICC = 1 to 125 mA | -2.5 | 2.5 | % | |
∆VCC(∆VSUP) | Line regulation | VSUP = 5.5 to 28 V, ΔVCC, ICC = 10 mA | 50 | mV | ||
∆VCC(∆VSUPL) | Load regulation | ICC = 1 to 125 mA, VSUP = 14 V, ΔVCC | 50 | mV | ||
VDROP1 | Dropout voltage (5 V LDO output) | VSUP – VCC, ICC = 15 mA | 100 | 150 | mV | |
VDROP2 | Dropout voltage (5 V LDO output) | VSUP – VCC, ICC = 125 mA | 550 | 650 | mV | |
VSC | VCC short circuit threshold to enter sleep mode | VSUP ≥ VPOR | 2 | 2.5 | V | |
UVCC5R | Under voltage 5 V VCC threshold | Ramp Up | 4.7 | 4.9 | V | |
UVCC5F | Under voltage 5 V VCC threshold | Ramp Down | 4.1 | 4.45 | V | |
UVCC33R | Under voltage 3.3 V VCC threshold | Ramp Up | 2.9 | 3.1 | V | |
UVCC33F | Under voltage 3.3 V VCC threshold | Ramp Down | 2.5 | 2.75 | V | |
OVCC5R | Over voltage 5 V VCC threshold (1) | Ramp Up | 5.6 | 6.0 | V | |
OVCC5F | Over voltage 5 V VCC threshold (1) | Ramp Down | 5.28 | 5.5 | V | |
OVCC33R | Over voltage 3.3 V VCC threshold (1) | Ramp Up | 3.79 | 3.98 | V | |
OVCC33F | Over voltage 3.3 V VCC threshold (1) | Ramp Down | 3.58 | 3.73 | V | |
ICCOUT | Output current | VCC in regulation with 14V VSUP | 1 | 125 | mA | |
ICCOUTL | Output current limit | VCC short to ground | 275 | mA | ||
PSRR | Power supply rejection ripple rejection (1) | VRIP = 0.5 VPP, Load = 10 mA, ƒ = 100 Hz, CO = 10 μF, VSUP = 12 V and ambient temperature = 27 ℃ | 60 | dB | ||
TSDR | Thermal shutdown temperature (1) | Internal junction temperature; rising | 160 | 185 | °C | |
TSDF | Thermal shutdown temperature (1) | Internal junction temperature; falling | 150 | 170 | °C | |
TSDHYS | Thermal shutdown hysteresis (1) | VSUP = 12 V | 15 | °C |