4 Revision History
Changes from Revision B (May 2020) to Revision C (June 2022)
- Changed all instances of legacy terminology to commander and responder where
mentioned.Go
Changes from Revision A (May 2020) to Revision B (May 2020)
- Added: (See SLLA493) to the Features listGo
- Added : See errata TLIN1021-Q1 and TLIN2021-Q1 Duty Cycle Over
VSUP
Go
Changes from Revision * (December 2019) to Revision A (May 2020)
- Changed note 3 to: Results given here are specific to the SAE J2962-1 Communication Transceivers Qualification Requirements - LIN. Testing performed by OEM approved independent 3rd party up to ±35V, EMC report available upon request. ±85V verified internally during characterization.Go
- Changed CLIN max value from 45pF to 25pFGo
- Changed text in the WAKE section from: The WAKE pin is a high-voltage reverse-blocked input used for the local wake-up (LWU) function. To: The WAKE pin is a high-voltage input used for the local wake-up (LWU) function. Go
- Changed text in the Changed text in the Local Wake-Up (LWU) via WAKE Input Terminal section From: The WAKE terminal is a bi-directional high-voltage reverse battery protected input To: The WAKE terminal is a bi-directional high-voltage inputGo