10 Revision History
Changes from Revision F (May 2022) to Revision G (February 2024)
- Changed the Device Information table to the Package
Information tableGo
- Updated the IBUS_LIM values in the
Electrical Characteristics
tableGo
Changes from Revision E (May 2020) to Revision F (May 2022)
- Changed all instances of legacy terminology to commander and
responder where mentioned.Go
Changes from Revision D (April 2020) to Revision E (May 2020)
- Added: (See SLLA490) to the Features listGo
- Added : See errata TLIN1029-Q1 and TLIN2029-Q1 Duty Cycle Over VSUP
Go
Changes from Revision C (July 2019) to Revision D (April 2020)
- Changed Feature From: ±58-V LIN bus fault protection To: ±60-V LIN
bus fault protectionGo
- Changed the 200 pF capacitor To: 220 pF in the Simplified
Schematics, Commander Mode
Go
- Changed the 200 pF capacitor To: 220 pF in the Simplified
Schematics, Responder Mode
Go
- Changed VLIN from MIN = –58, MAX = 58 To: MIN = –60, MAX = 60 in the Absolute Maximum RatingsGo
- Changed CLINPIN from MAX = 45 pF To: MAX = 25 pF and added VSUP = 14 V for Test Condition in Electrical Characteristics Go
- Changed text from: "200pF capacitor" to: "220pF capacitor" for pin 6 (LIN) in the
Layout Guidelines
Go
Changes from Revision B (February 2018) to Revision C (July 2019)
- Changed the SOIC package Body Size From: 4.90mm x 6.00mm To: 4.90mm
x 3.91mm in the Device Information
Go
- Changed the 220 pF capacitor To: 200 pF in the Simplified
Schematics, Commander Mode
Go
- Changed the 220 pF capacitor To: 200 pF in the Simplified
Schematics, Responder Mode
Go
- Changed VLOGIC absolute maximum rating MAX from 5.5 V to 6 VGo
- Changed the title of Figure 8-2 To: Recessive to Dominant PropagationGo
- Changed the title of Figure 8-3 To: Dominant to Recessive PropagationGo
- Changed text from: "220pF capacitor" to: "200pF capacitor" for pin 6 (LIN) in the
Layout Guidelines
Go
Changes from Revision A (December 2017) to Revision B (February 2018)
- Changed From: "Complaint to LIN 2.0..." To: "Compliant to LIN
2.0..." in the Features and DescriptionGo
- Changed From: "complaint to LIN 2.0..." To: "compliant to LIN 2.0..." in the Overview sectionGo
Changes from Revision * (October 2017) to Revision A (December 2017)
- Changed the device status from Advance Information to
Production Data
Go