SGLS307Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
The TLK2711-SP is a member of the WizardLink transceiver family of multigigabit transceivers, intended for use in ultra-high-speed bidirectional point-to-point data transmission systems. The TLK2711-SP supports an effective serial interface speed of 1.6Gbps to 2.5Gbps, providing up to 2Gbps of data bandwidth.
The following sections describe block-by-block features and operation of the TLK2711-SP transceiver.