Refer to the PDF data sheet for device specific package drawings
The TLV1117 is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLV1117 | DCY (SOT-223, 4) | 6.50 mm × 3.50 mm |
DRJ (WSON, 8) | 4.00 mm × 4.00 mm | |
KVU (TO-252, 3) | 6.60 mm × 6.10 mm | |
KCS (TO-220, 3) | 10.16 mm × 8.70 mm | |
KCT (TO-220, 3) | 10.16 mm × 8.59 mm | |
KTT (DDPAK/TO-263, 3) | 10.18 mm × 8.41 mm |