SLVS561M December 2004 – January 2023 TLV1117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
One or two input capacitors are recommended if the TLV1117 is not located near the power-supply output filter capacitor. These capacitors can filter high-frequency noise and mitigate brief voltage surges from the input. Traces on the input and output pins of the device must be wide enough to support the full range of current needed in the application to minimize I×R drop.