SLVS561M December 2004 – January 2023 TLV1117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Reference voltage, VREF | VIN – VOUT = 2 V, IOUT = 10 mA, TJ = 25°C | TLV1117 | 1.238 | 1.25 | 1.262 | V | |
VIN – VOUT = 1.4 V to 10 V, IOUT = 10 mA to 800 mA | 1.200 | 1.25 | 1.29 | ||||
Output voltage, VOUT | VIN = 3.5 V, IOUT = 10 mA, TJ = 25°C | TLV1117-15 | 1.485 | 1.5 | 1.515 | ||
VIN = 2.9 V to 10 V, IOUT = 0 mA to 800 mA | 1.44 | 1.5 | 1.56 | ||||
VIN = 3.8 V, IOUT = 10 mA, TJ = 25°C | TLV1117-18 | 1.782 | 1.8 | 1.818 | |||
VIN = 3.2 V to 10 V, IOUT = 0 mA to 800 mA | 1.728 | 1.8 | 1.872 | ||||
VIN = 4.5 V, IOUT = 10 mA, TJ = 25°C | TLV1117-25 | 2.475 | 2.5 | 2.525 | |||
VIN = 3.9 V to 10 V, IOUT = 0 mA to 800 mA | 2.4 | 2.5 | 2.6 | ||||
VIN = 5 V, IOUT = 10 mA, TJ = 25°C | TLV1117-33 | 3.267 | 3.3 | 3.333 | |||
VIN = 4.75 V to 10 V, IOUT = 0 mA to 800 mA | 3.168 | 3.3 | 3.432 | ||||
VIN = 7 V, IOUT = 10 mA, TJ = 25°C | TLV1117-50 | 4.95 | 5.0 | 5.05 | |||
VIN = 6.5 V to 12 V, IOUT = 0 mA to 800 mA | 4.80 | 5.0 | 5.20 | ||||
Line regulation | IOUT = 10 mA, VIN – VOUT = 1.5 V to 13.75 V | TLV1117 | 0.035% | 0.3% | — | ||
IOUT = 0 mA, VIN = 2.9 V to 10 V | TLV1117-15 | 1 | 10 | mV | |||
IOUT = 0 mA, VIN = 3.2 V to 10 V | TLV1117-18 | 1 | 10 | ||||
IOUT = 0 mA, VIN = 3.9 V to 10 V | TLV1117-25 | 1 | 10 | ||||
IOUT = 0 mA, VIN = 4.75 V to 15 V | TLV1117-33 | 1 | 10 | ||||
IOUT = 0 mA, VIN = 6.5 V to 15 V | TLV1117-50 | 1 | 15 | ||||
Load regulation | IOUT = 10 mA to 800 mA, VIN – VOUT = 3 V | TLV1117 | 0.2% | 0.5% | — | ||
IOUT = 0 mA to 800 mA, VIN = 2.9 V | TLV1117-15 | 1 | 15 | mV | |||
IOUT = 0 mA to 800 mA, VIN = 3.2 V | TLV1117-18 | 1 | 15 | ||||
IOUT = 0 mA to 800 mA, VIN = 3.9 V | TLV1117-25 | 1 | 15 | ||||
IOUT = 0 mA to 800 mA, VIN = 4.75 V | TLV1117-33 | 1 | 15 | ||||
IOUT = 0 mA to 800 mA, VIN = 6.5 V | TLV1117-50 | 1 | 20 | ||||
Dropout voltage, VDO (2) | IOUT = 100 mA | 1.1 | 1.3 | V | |||
IOUT = 500 mA | 1.15 | 1.35 | |||||
IOUT = 800 mA | 1.2 | 1.4 | |||||
Current limit | VIN – VOUT = 5 V, TJ = 25°C(3) | 0.8 | 1.2 | 1.6 | A | ||
Minimum load current | VIN = 15 V | TLV1117 | 1.7 | 5 | mA | ||
Quiescent current | VIN ≤ 15 V | All fixed-voltage options | 5 | 15 | mA | ||
Thermal regulation | 30-ms pulse, TA = 25°C | 0.01 | 0.1 | %/W | |||
Ripple rejection | VIN – VOUT = 3 V, Vripple = 1 Vpp, f = 120 Hz | 60 | 75 | dB | |||
ADJ pin current | 80 | 120 | μA | ||||
Change in ADJ pin current | VIN – VOUT = 1.4 V to 10 V, IOUT = 10 mA to 800 mA | 0.2 | 10 | μA | |||
Temperature stability | TJ = full range | 0.5% | — | ||||
Long-term stability | 1000 hrs, No load, TA = 125°C | 0.3% | — | ||||
Output noise voltage (% of VOUT) | f = 10 Hz to 100 kHz | 0.003% | — |