SLVS561M December 2004 – January 2023 TLV1117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When an overload occurs, the device shuts down the output stage or reduces the output current to prevent device damage. The device automatically resets from the overload. The output can be reduced or alternate between on and off until the overload is removed.