Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV1704-SEP 2.2V to 24V, Radiation-Tolerant microPower Quad Comparator
in Space Enhanced Plastic
1 Features
- VID V62/18613
- Radiation-Tolerant
- Single Event Latch-up
(SEL) immune to 43MeV-cm2/mg at 125°C
- ELDRS free to
30krad(Si)
- Total Ionizing Dose (TID) rlat for every wafer lot up to
30krad(Si)
- Space enhanced plastic
- Controlled baseline
- Gold wire
- NiPdAu lead finish
- One assembly and test site
- One fabrication site
- Available in military (–55°C to 125°C) temperature
range
- Extended product life cycle
- Extended product-change notification
- Product traceability
- Enhanced mold compound for low outgassing
- Supply range: 2.2V to 24V
- Low quiescent current: 55µA per
comparator
- Input common-mode range includes
both rails
- Low propagation delay: 560ns
- Low input offset voltage:
300µV
- Open collector outputs:
- Up to 24V above negative
supply regardless of supply voltage
- Small packages: