SLOSE29B November 2018 – August 2024 TLV1704-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C, VS = 2.2V | ±0.5 | ±3.5 | mV | ||
TA = 25°C, VS = 24V | ±0.3 | ±2.5 | mV | ||||
TA = –55°C to 125°C | ±5.5 | mV | |||||
dVOS/dT | Input offset voltage drift | TA = –55°C to 125°C | ±4 | ±20 | μV/°C | ||
PSRR | Power-supply rejection ratio | TA = 25°C | 15 | 100 | μV/V | ||
TA = –55°C to 125°C | 20 | μV/V | |||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = –55°C to 125°C | (V–) | (V+) | V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 5 | 15 | nA | ||
TA = –55°C to 125°C | 20 | nA | |||||
IOS | Input offset current | TA = 25°C | 0.5 | nA | |||
CLOAD | Capacitive load drive | See Section 5.7 | |||||
OUTPUT | |||||||
VO | Voltage output swing from rail | IO ≤ 4mA, input overdrive = 100mV, VS = 24V |
1100 | mV | |||
IO = 0mA, input overdrive = 100mV, VS = 24V |
700 | mV | |||||
ISC | Short circuit sink current | TA = 25°C | 20 | mA | |||
Output leakage current | VIN+ > VIN– , TJ = 25°C | 70 | nA | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 2.2 | 24 | V | |||
IQ | Quiescent current (per channel) | IO = 0A , TA = 25°C | 55 | 75 | μA | ||
IO = 0A, TA = –55°C to 125°C | 100 | μA |