SLOSE29B November 2018 – August 2024 TLV1704-SEP
PRODUCTION DATA
The TLV1704-SEP (Quad) device offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in an industry-standard, TSSOP-14 plastic package, making these devices appropriate for applications where size, weight, and design flexibility are important..
The open-collector output offers the advantage of allowing the output to be level shifted to any voltage rail up to 24V above the negative power supply, regardless of the TLV1704-SEP supply voltage. Likewise, the outputs can be wired together to form a single alert signal.
The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV1704-SEP device well-suited for system diagnostics such as voltage monitoring, current sensing, and zero-cross detection.