SNOSDJ3 May 2024 TLV1812-EP
ADVANCE INFORMATION
The TLV18x2-EP family has an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supply (V+) is ramping up or ramping down, the POR circuitry will be activated for up to 200µs after the minimum supply voltage threshold of 2.4V is crossed, or immediately when the supply voltage drops below 2.4V. When the supply voltage is equal to or greater than the minimum supply voltage, and after the delay period, the comparator output reflects the state of the differential input (VID).
For the TLV1812-EP push-pull output devices, the output is held low during the POR period (ton).
For the TLV1822-EP open drain output option the POR circuit will keep the output high impedance (Hi-Z) during the POR period (ton).
Note: The output voltage rises with the pull-up voltage during the POR period.