SNOSDC8C September 2022 – September 2023 TLV1811 , TLV1812 , TLV1814 , TLV1821 , TLV1822 , TLV1824
PRODMIX
The TLV18xxy family consists of several output and pinout options, all featuring 40 V operation, micro-power 5 µA supply currents, 420 ns propagation delay, and a Power-On Reset (POR) function.
The TLV18xx family has two output options:
The TLV181x has a push-pull (sink-source) output.
The TLV182x has a open-drain (sink only) output, capable of being pulled-up to any voltage up to 40 V, independent of comparator supply voltage.
The TLV1811L and TLV1821L are alternate pinouts of the TLV1811 and TLV1821 that allow upgrading older devices such as the TLV7211, TLV7221, LMC7211 and LMC7221 family.