SNOSDC8C September 2022 – September 2023 TLV1811 , TLV1812 , TLV1814 , TLV1821 , TLV1822 , TLV1824
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | –3 | ±0.5 | 3 | mV | |
TA = –40°C to +125°C | –4 | 4 | mV | |||
dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1.2 | µV/°C | ||
PSRR | Power supply rejection ratio | VS = 2.4 V to 40 V, VCM = (V–) | 100 | dB | ||
POWER SUPPLY | ||||||
IQ | Quiescent current, No Load | Output Low, TA = 25°C TLV1811 Only |
6 | 7.5 | µA | |
Output Low, TA = –40°C to +125°C TLV1811 Only |
8.5 | |||||
Output High, TA = 25°C TLV1811 Only |
8 | 10 | ||||
Output High, TA = –40°C to +125°C TLV1811 Only |
11 | |||||
IQ | Quiescent current per comparator, No Load | Output Low, TA = 25°C | 5 | 6.5 | µA | |
Output Low, TA = –40°C to +125°C | 7.5 | |||||
Output High, TA = 25°C | 7 | 9 | ||||
Output High, TA = –40°C to +125°C | 10 | |||||
VPOR | Power On Reset Voltage | 1.7 | V | |||
INPUT BIAS CURRENT | ||||||
IB | Input bias current (1) | 150 | fA | |||
TA = –40°C to +125°C | –1.2 | 1.2 | nA | |||
IOS | Input offset current (1) | 10 | fA | |||
INPUT CAPACITANCE | ||||||
CID | Input Capacitance, Differential | 2 | pF | |||
CIC | Input Capacitance, Common Mode | 8 | pF | |||
INPUT COMMON MODE RANGE | ||||||
VCM-Range | Common-mode voltage range | VS = 2.4 V to 40 V TA = –40°C to +125°C, Rail to Rail |
(V–) – 0.2 | (V+) + 0.2 | V | |
OUTPUT | ||||||
VOL | Voltage swing from (V–) | ISINK = 4 mA TA = –40°C to +125°C |
250 | mV | ||
VOH | Voltage swing from (V+) (for Push-Pull only) | ISOURCE = 4 mA TA = –40°C to +125°C |
250 | mV | ||
ILKG | Open-drain output leakage current | VID = +0.1 V, VPULLUP = (V+) TA = –40°C to +125°C |
0.1 | nA | ||
IOL | Short-circuit current | Sinking | 15 | 30 | mA | |
IOH | Short-circuit current | Sourcing (for Push-Pull only) | 15 | 30 | mA |