Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV181x and TLV182x Family of 40V Rail-to-Rail Input Comparators with Push-Pull or Open-Drain Output
Options
1 Features
- Wide 2.4V to 40V supply range
- Rail-to-rail input
- Power-On Reset (POR) for known start-up
- Low input offset voltage 500μV
- 420ns typical propagation delay
- Low quiescent current 5μA per channel
- Low input bias current 150fA
- Push-pull output option (TLV181x)
- Open-drain output option (TLV182x)
- Full -40°C to +125°C temperature range
- 2 kV ESD protection
- Functional Safety-Capable