SNOSDC8C September 2022 – September 2023 TLV1811 , TLV1812 , TLV1814 , TLV1821 , TLV1822 , TLV1824
PRODMIX
The TLV181x and TLV182x are a family of 40 Volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420 ns with a full supply voltage range of 2.4 V to 40 V with a quiescent supply current of only 5 μA per channel.
All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The TLV181x comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.
The TLV182x comparators have an open-drain output stage that can be pulled up to 40 V independent of comparator supply voltage.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLV1811, TLV1821 (Single) | SC-70 (6) | 1.25 mm x 2.00 mm |
SOT-23 (5) | 1.60 mm x 2.90 mm | |
TLV1811L, TLV1821L | SC-70 (5) | 1.25 mm x 2.00 mm |
SOT-23 (5) | 1.60 mm x 2.90 mm | |
TLV1812, TLV1822 (Dual) | SOIC (8) | 3.91 mm × 4.90 mm |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WSON (8) | 2.00 mm × 2.00 mm | |
SOT-23 (8) | 1.60 mm × 2.90 mm | |
TLV1814, TLV1824 (Quad) | SOIC (14) | 3.91 mm × 8.65 mm |
TSSOP (14) (Preview) | 4.40 mm × 5.00 mm | |
SOT-23 (14) (Preview) | 4.20 mm x 2.00 mm | |
WQFN (16) (Preview) | 3.00 mm × 3.00 mm |