SNOSDG6A September 2024 – December 2024 TLV1831-Q1 , TLV1832-Q1 , TLV1842-Q1
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME |
NO. |
||
OUT1 | 1 | O | Output pin of the comparator 1 |
IN1– | 2 | I | Inverting input pin of comparator 1 |
IN1+ | 3 | I | Noninverting input pin of comparator 1 |
V- | 4 | — | Negative supply voltage |
IN2+ | 5 | I | Noninverting input pin of comparator 2 |
IN2– | 6 | I | Inverting input pin of comparator 2 |
OUT2 | 7 | O | Output pin of the comparator 2 |
V+ | 8 | — | Positive supply voltage |