SNOSDG5 May 2024 TLV1842
PRODMIX
The TLV183x push-pull output ESD protection contains a conventional ESD clamp between the output and (V+), and a ESD clamp between the output and (V-). The output must not exceed the supply rails by more than 200mV.
The TLV184x open-drain output ESD protection consists of a snapback ESD clamp between the output and (V-) to allow the output to be pulled above (V+) to a maximum of 40V. There is no ESD clamp diode between the output and (V+) on the open-drain output.