SNOSDE7B December   2022  – September 2024 TLV1851 , TLV1852 , TLV1854 , TLV1861 , TLV1862 , TLV1864

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1.     Pin Configuration: TLV1831 and TLV1841
    2.     Pin Configurations: TLV1852 and TLV1862
    3.     Pin Configurations: TLV1854 and TLV1864
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
        1. 6.4.1.1 Operating Common-Mode Ranges
        2. 6.4.1.2 Fail-Safe Inputs
        3. 6.4.1.3 Unused Inputs
      2. 6.4.2 Internal Hysteresis
      3. 6.4.3 Outputs
        1. 6.4.3.1 TLV185x Push-Pull Output
        2. 6.4.3.2 TLV186x Open-Drain Output
      4. 6.4.4 ESD Protection
        1. 6.4.4.1 Inputs
        2. 6.4.4.2 Outputs
      5. 6.4.5 Power-On Reset (POR)
      6. 6.4.6 Reverse Battery Protection
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
        1. 7.1.2.1 Inverting Comparator With Hysteresis
        2. 7.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 7.1.2.3 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Undervoltage Detection
      3. 7.2.3 Reverse Battery and Overvoltage Protection Scheme
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Operating Common-Mode Ranges

The TLV185x and TLV186x devices have two operating common-mode ranges: within-the-rail and over-the-rail.

Within-the-Rail Operation: IN+ and IN- are less than (V+)

When an input pin is operating less than (V+), there are two operating regions defined where input voltages can be compared: low common-mode and high-common mode. In low-common mode which extends typically from 0V to (V+) - 1V, the typical input bias current is less than 1pA. In high common-mode which extends typically from (V+) - 1V to (V+), the typical input bias current is less than 14nA.

Over-the-Rail Operation: IN+ and/or IN- are greater than (V+)

The TLV185x and TLV186x devices have a distinctive input stage that allows the input common mode range to extend from 0V to 40V independent of the supply voltage. This feature means that operation at low supply voltages does not limit the range of input voltages that can be compared. When an input pin is operating over-the-rail (above (V+)), the bias current increases to a typical value of 55nA.

See Figure 6-9 to 6-11 in the Typical Characteristics section for input bias current vs. common-mode voltages.