SNOSDI4A March 2024 – December 2024 TLV1871 , TLV1872
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output | ||||||
TPD-HL | Propagation delay time, high-to-low | VOD = 10mV, VUD = 100mV | 110 | ns |
||
TPD-HL | Propagation delay time, high-to-low, | VOD = 100mV, VUD = 100mV | 65 | ns |
||
TPD-LH | Propagation delay time, low-to-high | VOD = 10mV, VUD = 100mV | 110 | ns |
||
TPD-LH | Propagation delay time, low-to-high | VOD = 100mV, VUD = 100mV | 65 | ns |
||
TRISE | Output Rise Time, 20% to 80% | VOD = 100mV, VUD = 100mV | 5 | ns | ||
TFALL | Output Fall Time, 80% to 20% | VOD = 100mV, VUD = 100mV | 5 | ns | ||
FTOGGLE | Toggle Frequency | VID = 200mV | 7.5 | MHz | ||
POWER ON TIME | ||||||
PON | Power on-time | 80 | µs |