SNOSDI4 March 2024 TLV1872
PRODMIX
Table 7-2 shows the requirements for the design. The input voltage is bipolar, ranging from ±100mV to ±12V, so split supplies on the comparator input are required.
RL is the required load resistance for the current or voltage transformer. The actual value is recommended by the transformer manufacturer.
RS limits the current into the ESD clamps when the comparator supplies are off and the AC signal can still be present from the transformer. All currents must be limited to 10mA or less (the less the better).
The TVS provides input protection against large transients that can pass through the transformer.
To accommodate the bipolar input range, the input supplies are set to VCCI = +12V, and VEEO = -12V. This allows for a full -12V to +12V input range.
The output supply is set to VCCO = +3.3V, and VEEO = GND for a 0 to 3.3V compatible logic output designed for direct input to a processor.