SNOSDI4 March 2024 TLV1872
PRODMIX
The TLV187x is a 40V high-speed comparator that offers rail-to-rail inputs with a push-pull output-stage. The TLV187x also has the ability to level shift via separate input and output supplies. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems or other applications where level translation and propagation delay symmetry is needed.
This device includes a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM)(2) |
---|---|---|
TLV1871 (Preview) | SOT-23 (8) | 1.60mm × 2.90mm |
TLV1872 | VSSOP (10) | 3.00mm × 3.00mm |