SNOSDG9 December 2024 TLV1922
PRODMIX
The TLV192x is a family of comparators with a wide supply range of 3.3V to 65V with an intergrated 2.5V that is externally available and capable of sinking and sourcing up to 1mA.
The single has a independant reference output and undedicated comparator inputs.
The dual has a reference output which is also internally connected to the non-inverting input of the first comaprator. The second comaprator has undedicated inputs that can be connected to the reference output or external references, to allow for maximum configuratuion flexibility.
The inputs are fail-safe capable up to 65V. This makes the comparators well suited for high voltage systems without causing damage during faults or transients. The unique pinout seprates the high-voltage input and supply pins from the low voltage output and GND pins to ease layout for creepage requirements.
The family also includes a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The output is an open-drain output capable of being pulled-up to 65V, independant of the comparator supply..