SNOSDG0 August 2024 TLV1H103-SEP
PRODUCTION DATA
The TLV1H103-SEP is a 325MHz, high speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparator an excellent choice for narrow signal pulse detection and data and clock recovery applications in radar imaging and communications payload systems.
The push-pull (single-ended) outputs of the TLV1H103-SEP simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. In addition, the TLV1H103-SEP offers the features such as adjustable hysteresis control and output latch capability. The comparator can directly interface most prevailing digital controllers and IO expanders in the downstream.
The TLV1H103-SEP uses a high-speed complementary BiCMOS process and is available in a 6-pin, SOT-23 package.