SBOS915 December 2017 TLV2172-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply voltage, V+ to V− | –20 | 20 | V | |
Single-supply voltage | 40 | ||||
Signal input pin(2) | Common-mode | (V–) – 0.5 | (V+) + 0.5 | ||
Differential(3) | –0.5 | 0.5 | |||
Current | Signal input pin | –10 | 10 | mA | |
Output short-circuit(4) | Continuous | ||||
Operating, TA | –55 | 150 | °C | ||
Junction, TJ | 150 | ||||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, (V+) – (V–) | Single-supply | 4.5 | 36 | V | |
Dual-supply | ±2.25 | ±18 | |||
Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLV2172-Q1 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.1 | 158 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 69.8 | 48.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 56.6 | 78.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 22.5 | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 56.1 | 77.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C | 0.5 | 1.7 | mV | ||
TA = –40°C to +125°C | 2 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 1 | µV/°C | |||
PSRR | Power-supply rejection ratio | VS = 4 V to 36 V, TA = –40°C to +125°C | 100 | 120 | dB | ||
Channel separation, DC | 5 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | ±10 | pA | |||
IOS | Input offset current | TA = 25°C | ±2 | pA | |||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 2.5 | µVPP | ||||
en | Input voltage noise density | f = 100 Hz | 14 | nV/√Hz | |||
f = 1 kHz | 9 | nV/√Hz | |||||
in | Input current noise density | f = 1 kHz | 1.6 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range(1) | (V–) – 0.1 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 2 V TA = –40°C to +125°C |
94 | 116 | dB | ||
INPUT IMPEDANCE | |||||||
Differential | 100 || 4 | MΩ || pF | |||||
Common-mode | 6 || 4 | 1013 Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.35 V < VO < (V+) – 0.35 V, TA = –40°C to +125°C | 97 | 115 | dB | ||
(V–) + 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ, TA = –40°C to +125°C |
107 | ||||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | 10 | MHz | ||||
SR | Slew rate | G = +1 | 10 | V/µs | |||
tS | Settling time | To 0.1%, VS = ±18 V, G = 1, 10-V step | 2 | µs | |||
To 0.01% (12-bit), VS = ±18 V, G = +1, 10-V step | 3.2 | ||||||
Overload recovery time | VIN × gain > VS | 200 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 36 V, G = +1, f = 1 kHz, VO = 3.5 VRMS | 0.0002% | ||||
OUTPUT | |||||||
VO | Voltage output swing from rail | VS = ±18 V, RL = 10 kΩ | TA = 25°C | 70 | mV | ||
TA = –40°C to +125°C | 95 | ||||||
VS = ±18 V, RL = 2 kΩ | TA = 25°C | 330 | 400 | ||||
TA = –40°C to +125°C | 470 | 530 | |||||
ISC | Short-circuit current | ±75 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | pF | ||||
RO | Open-loop output resistance | f = 1 MHz, IO = 0 A | 60 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage range | 4.5 | 36 | V | |||
IQ | Quiescent current per amplifier | IO = 0 A, TA = –40°C to +125°C | 1.6 | 2.3 | mA |
DESCRIPTION | FIGURE |
---|---|
Offset Voltage Production Distribution | Figure 1 |
Offset Voltage vs Common-Mode Voltage | Figure 2 |
Offset Voltage vs Common-Mode Voltage (Upper Stage) | Figure 3 |
Input Bias Current vs Temperature | Figure 4 |
Output Voltage Swing vs Output Current (Maximum Supply) | Figure 5 |
CMRR and PSRR vs Frequency (Referred-to-Input) | Figure 6 |
0.1-Hz to 10-Hz Noise | Figure 7 |
Input Voltage Noise Spectral Density vs Frequency | Figure 8 |
Quiescent Current vs Supply Voltage | Figure 9 |
Open-Loop Gain and Phase vs Frequency | Figure 10 |
Closed-Loop Gain vs Frequency | Figure 11 |
Open-Loop Output Impedance vs Frequency | Figure 12 |
Small-Signal Overshoot vs Capacitive Load | Figure 13, Figure 14 |
No Phase Reversal | Figure 15 |
Small-Signal Step Response (10 mV) | Figure 16, Figure 17 |
Large-Signal Step Response | Figure 18, Figure 19 |
Large-Signal Settling Time | Figure 20, Figure 21 |
Short-Circuit Current vs Temperature | Figure 22 |
Maximum Output Voltage vs Frequency | Figure 23 |
EMIRR IN+ vs Frequency | Figure 24 |
Distribution taken from 5185 amplifiers |
5 typical units shown, VS = ±18 V |
100-mV output step, G = –1 | ||
RL = 1 kΩ | CL = 10 pF | 10-mV step |
RL = 1 kΩ | CL = 10 pF |
10-V negative step | G = 1 | CL = 10 pF |
5 typical units shown, VS = ±18 V |
CLOAD = 15 pF |
100-mV output step, G = 1 | ||
CL = 10 pF | 10-mV step |
CL = 10 pF |
10-V positive step | G = 1 | CL = 10 pF |
PRF = –10 dBm | VSUPPLY = ±18 V | VCM = 0 V |